A7002/V | Consumíveis | Ferramentas de montagem, meios auxiliares, consumíveis | Z | Catálogo do produto | HASCO Portal
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
A7002/V

Massa lubrificante especial

A7002/V

max. 1400 °C

Preços e carrinho são visíveis depois de ter feito o log on.
Registar

Selecione as variantes do produto

V N° do produto
40 A7002/40

The special lubricating grease A 7002 /. . . is recommended for reliable, conservative lubrication of the plasma-nitrided ejector pins Z 412 /. . . . The additional lubrication further prolongs the service life of the ejectors. The special lubricating grease developed for the Z412/... is also excellent for other moving tool parts. The grease must be applied thinly.

  • High economicalness.
  • Increased service life.
  • Specially developed for injection moulds and casting dies.
  • Excellent emergency running properties due to mixed solid lubricant and additives.
  • No contamination of parts by lubricants or abraded material.
  • Silicone-free and usable up to 1400 °C.
  • Corrosion-retardant.
  • Water-resistant