Z8096/Typ/nxd1 | Complementos de refrigeração | Sistema de refrigeração | Z | Catálogo do produto | HASCO Portal
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
Z8096/Typ/nxd1

Acoplamento múltiplo, baixas fugas com bocal da mangueira, lado da máquina

Z8096/Typ/nxd1

Preços e carrinho são visíveis depois de ter feito o log on.
Registar

Selecione as variantes do produto

a1 b1 l2 l1 Typ n d1 N° do produto
64 95 120 136 13 6 9 Z8096/13/6x9
64 95 120 136 13 6 13 Z8096/13/6x13
64 95 184 200 13 12 9 Z8096/13/12x9
64 95 184 200 13 12 13 Z8096/13/12x13
88 125 220 240 13 20 9 Z8096/13/20x9
88 125 220 240 13 20 13 Z8096/13/20x13

The new HASCO clean break multicoupling system allows the connection of cooling circuits in a single step. Set-up procedures can be carried out quickly and easily without the risk of mixing up the cooling circuits and hoses. The proven HASCO system Z809../..., Z819../... with flat sealing front surfaces reliably prevents the leakage of cooling fluid when decoupling. The modular structure allows individual configurations as well as integration into existing systems.

  • Central connection of cooling lines
  • Easy and reliable locking
  • Rapid set-up times
  • 6, 12 and 20-point systems available
  • No risk of confusion
  • Can be equipped individually