Z813/d7xd1 | Adaptadores | Conexões refrigeração | Sistema de refrigeração | Z | Catálogo do produto | HASCO Portal
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
Z813/d7xd1

Ângulo de ligação

Z813/d7xd1

2.0401

Preços e carrinho são visíveis depois de ter feito o log on.
Registar

Selecione as variantes do produto

d7 d1 N° do produto
G3/8 G3/8 Z813/G3/8xG3/8

The new HASCO clean break multicoupling system allows the connection of cooling circuits in a single step. Set-up procedures can be carried out quickly and easily without the risk of mixing up the cooling circuits and hoses. The proven HASCO system Z809../..., Z819../... with flat sealing front surfaces reliably prevents the leakage of cooling fluid when decoupling. The modular structure allows individual configurations as well as integration into existing systems.

  • Central connection of cooling lines
  • Easy and reliable locking
  • Rapid set-up times
  • 6, 12 and 20-point systems available
  • No risk of confusion
  • Can be equipped individually