Z94/d1/Mat | Tampão | Defleção e vedação | Sistema de refrigeração | Z | Catálogo do produto | HASCO Portal
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
Z94/d1/Mat

Tampão roscado, Aço inoxidável, cónico

Z94/d1/Mat

1.4305
DIN 906

Preços e carrinho são visíveis depois de ter feito o log on.
Registar

Selecione as variantes do produto

sw1 l1 d1 Mat N° do produto Dados CAD
4 8 M8x0,75 VA Z94/8x0,75/VA
5 8 M10x1 VA Z94/10x1/VA
6 8 M12x1,5 VA Z94/12x1,5/VA
7 10 M14x1,5 VA Z94/14x1,5/VA
10 10 R1/2 VA Z94/R1/2/VA
7 10 R1/4 VA Z94/R1/4/VA
5 8 R1/8 VA Z94/R1/8/VA
8 10 R3/8 VA Z94/R3/8/VA

The new HASCO cooling range in stainless steel is employed in cleanrooms or medical technology applications for the temperature control of injection moulds in reliable processes, using hot/cold water or oil. The high-quality 1.4305 material of the HASCO coupling system guarantees reliable and durable temperature control applications. The special FKM materials of the O-rings are eminently suitable for high temperature applications. The low compression set allows optimum and reliable deployment. Production losses due to leaks are considerably reduced.

  • Ideal for medical and clean-room technology
  • Seals in special FKM
  • Standard system: ≤150°C (water), ≤200°C (oil)
  • HT-System: ≤180°C (water), ≤220°C (oil)
  • Low compression set
  • Thread tightness even with large temperature differences
  • Choice between open flow, or shut-off valves on one or both sides
  • Quality material 1.4305
  • Damage to functional surfaces is avoided
  • Easy one-hand operation
  • Compatible with the HASCO brass cooling range