A4200/b1xl1xs1 | Brizganje | Orodja za obdelavo, pripomočki, potrošni material | Z | Katalog izdelkov | HASCO Portal
Kliknite za odpiranje / zapiranje Kliknite za odpiranje / zapiranje
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
A4200/b1xl1xs1

Fleksibilni tesnilni element

Izbira različice izdelka

b1 l1 s1 Naročniška oznaka
50 80 6 A4200/50x80x6
50 80 10 A4200/50x80x10
50 80 15 A4200/50x80x15

HASCO’s A4200/. . . sealing element (MurSeal ® technology) is the only plastic sealing element available on the market for injection moulds.

It can be used for plastic injection moulding around metal inserts without flash or damage.

Special Features

  • Prevents flash formation on plastic injection-moulded metal inserts
  • Reduces unit costs
  • Minimisation of rework on the moulded part
  • Optimises quality of article
  • Reduces scrap significantly