Z1212/b1xl1xs1 | Izolirna plošča | Splošne orodjarske komponente | Z | Katalog izdelkov | HASCO Portal
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
Z1212/b1xl1xs1

Izolirna plošča, pravokotna

Z1212/b1xl1xs1

max. 230°C
Smola / steklena vlakna

Prijava
Registracija

Izbira različice izdelka

b1 l1 s1 Naročniška oznaka Podatki CAD
95 95 5 Z121/095x095x5

The HASCO thermal insulating sheets prevent the heat from heated injection and press tools from being transferred into the clamping plates. They have been specially developed for tools that are subjected to high levels of stress and compressive strength, even when under high thermal stress.

  • The coefficient of thermal conductivity is very low due to the high proportion of high-temperature resin
  • Good mechanical and thermal fatigue strength