Diverting element for cooling mould inserts - Compact and leakproof
The innovative HASCO diverting element Z9642/… is intended for use primarily in injection moulds with assembled mould inserts and permits cost-efficient cooling circuits with a simple yet leakproof connection.
A further 12 sizes have now been developed and included in the range, making it even easier for users to implement their individual applications.
With its particularly flat and robust design, the HASCO diverting element Z9642/... is used especially where space is limited. It can thus be fitted in considerably thinner plates.
The special clamping-rib design stops the diverting element from being loosened unintentionally. The sealing element encapsulated in Viton ensures a tight connection.
No pockets are necessary in the mould plates, since the shallow recesses can be milled in the mould inserts.