A6500 | HASCO Portal
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
The new HASCO nameplate A6500/... – easily customised

With the new HASCO nameplate A6500/... you can readily implement your own classification and labelling methods.The white coated aluminium plate is custom-printed in line with the customer’s specifications. In this way, key information such as mould-specific data, inventory number, product name, production date, storage location or hazard and warning symbols, can be readily applied to each mould. The HASCO nameplate A6500/... comes in eight sizes. It has two or four holes depending on the size and can be mounted securely and visibly on the mould with the HASCO grooved pins that are supplied. Individual nameplates are currently produced on the basis of nameplate data that customers send to HASCO (all standard picture formats are accepted). The template is compiled and a customised nameplate produced. In future, it should be possible for the nameplates to be readily compiled online in the HASCO portal.


Just complete your individual inquiry in pdf-, jpg- or svg-file formats and send to: sonderanfertigungen@hasco.com 

Further information and sizes can be found here: