text.skipToContent text.skipToNavigation

H107900/d2xd1xH1xl1

Hydraulik nålventil, 2,0 and 2,5

H107900/d2xd1xH1xl1

max. 150 °C
max. 50 bar

Val av produkt/utförande

Pos3 Pos2 F2 F1 d2 d1 H1 l1 Produkt CAD-data
H107930/2x10x21 H107931/31x10x10 1960 1960 2 34 4 300 H107900/2x34x4x300
H107930/2x10x21 H107931/31x10x10 1960 1960 2 34 8 300 H107900/2x34x8x300
H107930/2,5x10x21 H107931/31x10x10 1960 1960 2,5 34 4 300 H107900/2,5x34x4x300
H107930/2,5x10x21 H107931/31x10x10 1960 1960 2,5 34 8 300 H107900/2,5x34x8x300

The HASCO needle valve range combines the many years of HASCO experience in the field of needle valve technology with the latest sealing developments and a reliable adjusting mechanism.

Special Features

  • Service-friendly operation with little maintenance required
  • Easy assembly / dismantling of the valve needles
  • Needle position can be separately adjusted from the outside
  • New spacer disks, high-precision needle guides and valve needles
  • Clean conditions
  • Modular system
  • Compact design
  • Simplifies design