Z7535/d1xh1 | Centreringsringar | Allmänna verktygsdelar | Z | Product catalogue | HASCO Portal
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
Z7535/d1xh1

Centreringsring, with fixing holes

Z7535/d1xh1

1.1730
640 N/mm²

Logga in
Skapa

Val av produkt/utförande

s1 d2 d1 h1 Produkt CAD-data
3 48 60 11 Z7535/60x11

The HASCO locating ring range with the new variants Z7511/... and Z7516/... plus the extensive additions to the Z7520/... and Z7525/... product groups permit the precise centring and reliable guidance of moulds when they are clamped onto the injection moulding machine. In addition to the 4 mm location depth, an 8 mm version has been added to the range for all variants.

  • Precise mould clamping
  • Secure location on the machine platen with 8 mm guide depth
  • Extended guide prevents wobbling and tilting
  • Inside diameter 26 and 36 mm
  • Flexible adaptation options
  • Mounting holes for secure flattightening of the locating ring
  • Compatible with HASCO sprue bushings and thermal insulating sheet