Z18146/b1xh1xb2xl2 | Backenheter | Backsystem | Avformning | Z | Product catalogue | HASCO Portal
Klicka för att öppna/stänga Klicka för att öppna/stänga
Produkter
Produkter
K-standard
P-standard
Z-standard
Hetkanal
Kontakt
Boka tid
Sociala medier
Varukorg

Logga in för att använda den här funktionen.

Har du inget användarkonto?Registrera dig nu!

Produktflöde

Logga in för att använda den här funktionen.

Har du inget användarkonto?Registrera dig nu!

text.skipToContent text.skipToNavigation

Z18146/b1xh1xb2xl2

Backstöd, square

Z18146/b1xh1xb2xl2

53 HRC

Logga in
Skapa

Val av produkt/utförande

n2 Pos2 r1 h3 a2 a1 l6 d2 b1 h1 b2 l2 Produkt CAD-data
4 Z31/3x12 4 8 22 22 14 M3 10 16 32 32 Z18146/10x16x32x32
4 Z31/3x16 5 10 24 24 14 M3 11 18 34 34 Z18146/11x18x34x34
4 Z31/6x18 8 12 30 30 18 M4 12 23 46 46 Z18146/12x23x46x46
4 Z31/6x20 9 12 36 36 20 M4 15 20 52 52 Z18146/15x20x52x52
4 Z31/6x18 10 16 38 38 25 M5 18 25 56 56 Z18146/18x25x56x56
4 Z31/8x25 10 16 44 44 25 M5 22 30 68 68 Z18146/22x30x68x68
4 Z31/8x30 10 20 56 56 25 M5 31 40 76 76 Z18146/31x40x76x76
HASCO's new range of variable slide units sets innovative standards in flexibility for demoulding undercuts or for recesses in components in injection moulds.Square, round or rectangular slide housings and locking heels allow highly flexible installation options.In combination with two slide variants, 12 different assemblies are available in a wide range of dimensions and materials, either with or without DLC coating.A DLC coating on the slides guarantees optimum sliding properties and a long service life.
  • Comprehensive slide unit system
  • Dimensionally coordinated parts for more than 250 innovative slide combinations
  • Highly flexible installation options
  • High force consumption through optimised locking system
  • Slide variants with DLC coating
  • Long slide paths
  • Simple installation from the parting plane
  • 3 standardised mounting geometries
  • Slides for contour inserts for customised mould core designs
  • Guaranteed compatibility of all the different components