Z18154/d1xh1 | Backenheter | Backsystem | Avformning | Z | Product catalogue | HASCO Portal
Klicka för att öppna/stänga Klicka för att öppna/stänga
Produkter
Produkter
K-standard
P-standard
Z-standard
Hetkanal
Kontakt
Boka tid
Sociala medier
Varukorg

Logga in för att använda den här funktionen.

Har du inget användarkonto?Registrera dig nu!

Produktflöde

Logga in för att använda den här funktionen.

Har du inget användarkonto?Registrera dig nu!

text.skipToContent text.skipToNavigation

Z18154/d1xh1

Distansbricka, round

Z18154/d1xh1

50 HRC

Logga in
Skapa

Val av produkt/utförande

f1 a8 d3 d2 d1 h1 Produkt CAD-data
0,5 22 4,5 31,8 32 3 Z18154/32x3
0,5 24 5,5 33,8 34 3 Z18154/34x3
0,5 28 6,6 45,8 46 3 Z18154/46x3
1 32 6,6 51,8 52 5 Z18154/52x5
1 36 9 55,8 56 5 Z18154/56x5
1 44 9 67,8 68 5 Z18154/68x5
1 56 11 75,8 76 5 Z18154/76x5
HASCO's new range of variable slide units sets innovative standards in flexibility for demoulding undercuts or for recesses in components in injection moulds.Square, round or rectangular slide housings and locking heels allow highly flexible installation options.In combination with two slide variants, 12 different assemblies are available in a wide range of dimensions and materials, either with or without DLC coating.A DLC coating on the slides guarantees optimum sliding properties and a long service life.
  • Comprehensive slide unit system
  • Dimensionally coordinated parts for more than 250 innovative slide combinations
  • Highly flexible installation options
  • High force consumption through optimised locking system
  • Slide variants with DLC coating
  • Long slide paths
  • Simple installation from the parting plane
  • 3 standardised mounting geometries
  • Slides for contour inserts for customised mould core designs
  • Guaranteed compatibility of all the different components