Z801/d1/Mat | Kopplingar | Anslutningar | Tempereringssystem | Z | Product catalogue | HASCO Portal
Klicka för att öppna/stänga Klicka för att öppna/stänga
Produkter
Produkter
K-standard
P-standard
Z-standard
Hetkanal
Kontakt
Boka tid
Sociala medier
Varukorg

Logga in för att använda den här funktionen.

Har du inget användarkonto?Registrera dig nu!

Produktflöde

Logga in för att använda den här funktionen.

Har du inget användarkonto?Registrera dig nu!

text.skipToContent text.skipToNavigation

Z801/d1/Mat

Snabbkoppling, Rostfritt stål, utan backventil

Z801/d1/Mat

1.4305
max. 25 bar

Logga in
Skapa

Val av produkt/utförande

p l2 l1 d6 d4 d2 d1 Mat Produkt
25 22,5 30 17 9 6 9 VA Z801/9/VA
25 25 36,5 22,5 13 9 13 VA Z801/13/VA

The new HASCO cooling range in stainless steel is employed in cleanrooms or medical technology applications for the temperature control of injection moulds in reliable processes, using hot/cold water or oil. The high-quality 1.4305 material of the HASCO coupling system guarantees reliable and durable temperature control applications. The special FKM materials of the O-rings are eminently suitable for high temperature applications. The low compression set allows optimum and reliable deployment. Production losses due to leaks are considerably reduced.

  • Ideal for medical and clean-room technology
  • Seals in special FKM
  • Standard system: ≤ 150°C (water), ≤ 200°C (oil)
  • HT-System: ≤ 180°C (water), ≤ 220°C (oil)
  • Low compression set
  • Thread tightness even with large temperature differences
  • Choice between open flow, or shut-off valves on one or both sides
  • Quality material 1.4305
  • Damage to functional surfaces is avoided
  • Easy one-hand operation
  • Compatible with the HASCO brass cooling range