H33220/d1xd2 | Individual nozzle parts/replacement nozzle parts | Techni Shot | 热流道喷嘴 | H | Product catalogue | HASCO模具标准
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
H33220/d1xd2

Melt chamber, short

H33220/d1xd2

50 HRC
1.2343

Prices and shopping cart visible after login.
注册

选择产品规格

d1 d2 产品
25 1 H33220/25x1,0
25 1,4 H33220/25x1,4
32 1,2 H33220/32x1,2
40 1,5 H33220/40x1,5
40 2,2 H33220/40x2,2
50 1,8 H33220/50x1,8
All products in the category - d1
H33220/d1xd2
H33220/...
Melt chamber, short