H1281/Typ/n1xI | 控制设备 | Control Units spareparts | H | Product catalogue | HASCO模具标准
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
H1281/Typ/n1xI

Primezone温控箱, 温控器,控制范围6-96组

H1281/Typ/n1xI

Prices and shopping cart visible after login.
注册

选择产品规格

Typ n1 I 产品
1 6 16 H1281/1/6x16
1 8 16 H1281/1/8x16
1 12 16 H1281/1/12x16
1 16 16 H1281/1/16x16
1 24 16 H1281/1/24x16
1 32 16 H1281/1/32x16
1 40 16 H1281/1/40x16
1 48 16 H1281/1/48x16
1 64 16 H1281/1/64x16
1 80 16 H1281/1/80x16

The new generation of the control unit range Primezone boasts outstanding control accuracy, intuitive ease of operation and comprehensive diagnostic functions. The touchscreen display and the latest software technology enable simple and intuitive operation just like a smartphone. With the three table top sizes, it is possible to precisely and reliably control between 6 and 48 zones, and with the mobile version, between 64 and 96 zones.

  • Innovative start-up and control routines
  • Automatic control circuit classification
  • Leakage detection based on power draw
  • Status display through three-colour LED band
  • Integrated mould diagnosis recognises wiring errors
  • Remote control via smartphone or tablet