H1252/n1xI | Control units spareparts | Control Units spareparts | H | Product catalogue | HASCO模具标准
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
H1252/n1xI

Valuezone, Control unit, 6 / 12 control zones

H1252/n1xI

Prices and shopping cart visible after login.
注册

选择产品规格

P n1 I 产品
21600 6 16 H1252/6x16
43200 12 16 H1252/12x16
The new, user-friendly multi-zone control unit H1252/... ensures a high level of reliability in production. This is made possible by a programmable soft start and a constant power display, plus a clear alarm diagnosis and the permanent signalisation of the operating stats via a LED strip.The control accuracy of

Special Features

  • 6 and 12 control zones
  • 3600 W / 16 A per zone
  • Temperature range 0-600°C
  • 3-colour LED strip
  • Soft start for gentle drying of heating unit
  • Temperature reduction
  • Boost function
  • Sensor and heating unit monitoring
  • Manual or automatic switch to manual mode
  • Clear alarm diagnosis
  • Power display in amps and output level