KR201/b1xl1xs1/Mat | Insert-modular system | Modules | K | Product catalogue | HASCO模具标准
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
KR201/b1xl1xs1/Mat

End Piece

KR201/b1xl1xs1/Mat

Prices and shopping cart visible after login.
注册

选择产品规格

h1 t4 t3 b5 b4 b3 b2 l3 l2 d6 d3 b1 l1 s1 Mat 产品 CAD data
4 20 15 15 10 67,5 56 11 16 5 M6 80 28 25 1.2085 KR201/80x28x25/1.2085
4 20 15 15 10 67,5 56 11 16 5 M6 80 28 32 1.2085 KR201/80x28x32/1.2085
6 26 20 22 16 119,5 104 18 26 8,5 M10 140 48 32 1.2085 KR201/140x48x32/1.2085
6 26 20 22 16 119,5 104 18 26 8,5 M10 140 48 40 1.2085 KR201/140x48x40/1.2085
6 26 20 22 16 159,5 136 18 26 8,5 M10 180 48 50 1.2085 KR201/180x48x50/1.2085
All products in the category - Insert-modular system
KR20/b1xl1xs1xb4xt1/Mat
KR20/...
KR201/b1xl1xs1/Mat
KR201/...
PR/b1xl1xs1/Mat
PR/...