K20/b1xl1xs1/Mat | Cavity plates | Single plates | K | Product catalogue | HASCO模具标准
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
K20/b1xl1xs1/Mat

Cavity plate

K20/b1xl1xs1/Mat

Prices and shopping cart visible after login.
注册

选择产品规格

b1 l1 s1 1.1730 1.2083 1.2085 1.2099HASCO.M 1.2162 1.2311 1.2312 1.2343 1.2343ESU 1.2379 1.2436 1.2714HH 1.2767 Toolox33
246 296 17
246 296 22
246 296 27
246 296 36
246 296 46
246 296 56
246 296 66
246 296 76
246 296 86
246 296 96
246 296 116
Standard
Special production