本网站使用 Cookie,以便于对网站进行改善和分析以及改善在线内容。在数据保护声明中您将找到用于禁用这些 Cookie 的更多信息和选项。点击 OK 按钮即代表您同意使用。
PIM03;PIM0303;PIM030301;PIM03030101;PIM03030101_all
总会及时通知您!
请登录,以便能使用此项功能。
您还没有用户帐户?请现在就注册!
Z40/...
圓頭頂出銷, cylindrical head
60 HRC WS (~ 1.2516) DIN 1530-1
Z400/...
Ejector pin, DLC, hardened
WS (~ 1.2516) DIN 1530-1
Z41/...
圓頭頂出銷 , hardened, nitrided
硬化及氮化 ~ 1.2343 DIN 1530-1
Z410/...
圓頭頂出銷, 防转动头
~45 HRC ~1.2343 ~DIN 1530-1 A
Z412/...
圓頭頂出銷, hardened, plasma-nitrided, oxidised
WAS (~ 1.2343) DIN 1530-1
Z413/...
圓頭頂出銷, stainless steel, hardened
~1.4125 DIN 1530-1
Z42/...
Ejector pin, conical head, hardened
全硬 WS (~ 1.2516) DIN 1530-3
Z43/...
圓頭頂出銷, concial head, hardened, nitrided
WAS (~ 1.2343) DIN 1530-3
Z44/...
圓頭頂出銷, shouldered, hardened, plasma-nitrided, oxidised
硬化及氮化 WAS (~ 1.2343) DIN ISO 1530-2
Z441/...
圓頭頂出銷, shouldered, hardened
WS (~ 1.2516) DIN 1530-2