Z8525/d1xl1/Typ | Hoses | Cooling system | Z | Product catalogue | HASCO模具标准
点击打开/关闭 点击打开/关闭
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
联系方式
预约
社交媒体

总会及时通知您!


 Facebook  Xing  LinkedIn  YouTube
购物篮

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

产品历史

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

text.skipToContent text.skipToNavigation

Z8525/d1xl1/Typ

EPDM 喉管

Z8525/d1xl1/Typ

EPDM

Prices and shopping cart visible after login.
注册

选择产品规格

style p min.r1 d2 d1 l1 Typ 产品
blau / blue 20 60 16,5 9 10000 1 Z8525/9x10000/1
rot / red 20 60 16,5 9 10000 2 Z8525/9x10000/2
schwarz / black 20 60 16,5 9 10000 3 Z8525/9x10000/3
blau / blue 20 60 16,5 9 50000 1 Z8525/9x50000/1
rot / red 20 60 16,5 9 50000 2 Z8525/9x50000/2
schwarz / black 20 60 16,5 9 50000 3 Z8525/9x50000/3
blau / blue 20 80 21,5 13 10000 1 Z8525/13x10000/1
rot / red 20 80 21,5 13 10000 2 Z8525/13x10000/2
schwarz / black 20 80 21,5 13 10000 3 Z8525/13x10000/3
blau / blue 20 80 21,5 13 50000 1 Z8525/13x50000/1

The new HASCO EPDM hose Z8525/... with a high-strength, synthetic textile reinforcement is used preferentially for temperature control systems operating with water or superheated steam.

Three different colours permit a clear arrangement of the heating/cooling lines.

Special Features

  • Available in the colours: red, blue and black
  • Flexible, non-twist and kink-resistant
  • High-strength, synthetic fabric inlay
  • Operating pressure max. 20 bar
  • Temperature resistant from -70°C to +140°C
  • System diameter 9, 13 and 19mm, in 10m and 50m
  • Special length available on request