Z8560/d1xd2xl1/Typ | Hoses | Cooling system | Z | Product catalogue | HASCO模具标准
点击打开/关闭 点击打开/关闭
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
联系方式
预约
社交媒体

总会及时通知您!


 Facebook  Xing  LinkedIn  YouTube
购物篮

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

产品历史

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

text.skipToContent text.skipToNavigation

Z8560/d1xd2xl1/Typ

PFA 耐高温喉管

Z8560/d1xd2xl1/Typ

PFA

Prices and shopping cart visible after login.
注册

选择产品规格

style min.r sw1 d3 Typ l1 d2 d1 产品
blau / blue 50 17 20 1 300 G1/4 9 Z8560/9xG1/4x300/1
blau / blue 60 22 23 1 300 G3/8 13 Z8560/13xG3/8x300/1
blau / blue 50 17 20 1 300 M14x1,5 9 Z8560/9x14x1,5x300/1
blau / blue 60 19 23 1 300 M16x1,5 13 Z8560/13x16x1,5x300/1
blau / blue 50 17 20 1 500 G1/4 9 Z8560/9xG1/4x500/1
blau / blue 60 22 23 1 500 G3/8 13 Z8560/13xG3/8x500/1
blau / blue 50 17 20 1 500 M14x1,5 9 Z8560/9x14x1,5x500/1
blau / blue 60 19 23 1 500 M16x1,5 13 Z8560/13x16x1,5x500/1
blau / blue 50 17 20 1 750 G1/4 9 Z8560/9xG1/4x750/1
blau / blue 60 22 23 1 750 G3/8 13 Z8560/13xG3/8x750/1

The new, highly flexible, multi-layer HASCO PFA high temperature hose Z8560/... is protected by a fixed silicone cover. It is resistant to virtually all chemicals and can be used for all media, such as water, hot steam, oil and air.

To permit a clear arrangement of the heating/cooling lines, the ready-made PFA high temperature hose is available in the colours red and blue.

Special Features

  • Highly flexible, twist-free and kinkresistant
  • Insulating, protective silicone sheathing reduces the risk of injury and burns
  • Multi-layer structure – Excellent resistance to chemicals
  • Available in red and blue
  • Very small bending radii possible
  • Operating pressure max. 60/65 bar
  • Heat resistant to +200°C
  • Ready-made
  • Special lengths available on request