Z86/d1/Mat | Hoses | Cooling system | Z | Product catalogue | HASCO模具标准
点击打开/关闭 点击打开/关闭
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
联系方式
预约
社交媒体

总会及时通知您!


 Facebook  Xing  LinkedIn  YouTube
购物篮

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

产品历史

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

text.skipToContent text.skipToNavigation

Z86/d1/Mat

管夾, 不锈钢

Z86/d1/Mat

DIN 3017-1

Prices and shopping cart visible after login.
注册

选择产品规格

b1 min.d2 max.d2 d1 Mat 产品
9 8 16 9 VA Z86/9/VA
9 12 20 13 VA Z86/13/VA

The new HASCO cooling range in stainless steel is employed in cleanrooms or medical technology applications for the temperature control of injection moulds in reliable processes, using hot/cold water or oil. The high-quality 1.4305 material of the HASCO coupling system guarantees reliable and durable temperature control applications. The special FKM materials of the O-rings are eminently suitable for high temperature applications. The low compression set allows optimum and reliable deployment. Production losses due to leaks are considerably reduced.

  • Ideal for medical and clean-room technology
  • Seals in special FKM
  • Standard system: ≤ 150°C (water), ≤ 200°C (oil)
  • HT-System: ≤ 180°C (water), ≤ 220°C (oil)
  • Low compression set
  • Thread tightness even with large temperature differences
  • Choice between open flow, or shut-off valves on one or both sides
  • Quality material 1.4305
  • Damage to functional surfaces is avoided
  • Easy one-hand operation
  • Compatible with the HASCO brass cooling range