Z975/d1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO模具标准
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
Z975/d1xl1

Heat transfer pipe

Z975/d1xl1

Cu

Prices and shopping cart visible after login.
注册

选择产品规格

d1 l1 产品 CAD data
2 50 Z975/2x50
2 63 Z975/2x63
2 80 Z975/2x80
2 100 Z975/2x100
2 125 Z975/2x125