Z8094/Typ/nxd7 | Tempering accessories | Cooling system | Z | Product catalogue | HASCO模具标准
点击打开/关闭 点击打开/关闭
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
联系方式
预约
社交媒体

总会及时通知您!


 Facebook  Xing  LinkedIn  YouTube
购物篮

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

产品历史

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

text.skipToContent text.skipToNavigation

Z8094/Typ/nxd7

水路连接器, 防漏外公头款,机器侧

Z8094/Typ/nxd7

Prices and shopping cart visible after login.
注册

选择产品规格

a1 b1 l2 l1 Typ n d7 产品
64 95 120 136 13 6 G3/8 Z8094/13/6xG3/8
64 95 184 200 13 12 G3/8 Z8094/13/12xG3/8
88 125 220 240 13 20 G3/8 Z8094/13/20xG3/8

The new HASCO clean break multicoupling system allows the connection of cooling circuits in a single step. Set-up procedures can be carried out quickly and easily without the risk of mixing up the cooling circuits and hoses. The proven HASCO system Z809../..., Z819../... with flat sealing front surfaces reliably prevents the leakage of cooling fluid when decoupling. The modular structure allows individual configurations as well as integration into existing systems.

  • Central connection of cooling lines
  • Easy and reliable locking
  • Rapid set-up times
  • 6, 12 and 20-point systems available
  • No risk of confusion
  • Can be equipped individually