Z80952/d1xl1 | Tempering accessories | Cooling system | Z | Product catalogue | HASCO模具标准
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
Z80952/d1xl1

手柄

Z80952/d1xl1

Prices and shopping cart visible after login.
注册

选择产品规格

n1 d1 l1 产品
2 M4 64 Z80952/4x64
2 M4 88 Z80952/4x88

The new HASCO clean break multicoupling system allows the connection of cooling circuits in a single step. Set-up procedures can be carried out quickly and easily without the risk of mixing up the cooling circuits and hoses. The proven HASCO system Z809../..., Z819../... with flat sealing front surfaces reliably prevents the leakage of cooling fluid when decoupling. The modular structure allows individual configurations as well as integration into existing systems.

  • Central connection of cooling lines
  • Easy and reliable locking
  • Rapid set-up times
  • 6, 12 and 20-point systems available
  • No risk of confusion
  • Can be equipped individually