Z8096PL/Typ/nxd1 | Tempering accessories | Cooling system | Z | Product catalogue | HASCO模具标准
点击打开/关闭 点击打开/关闭
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
联系方式
预约
社交媒体

总会及时通知您!


 Facebook  Xing  LinkedIn  YouTube
购物篮

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

产品历史

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

text.skipToContent text.skipToNavigation

Z8096PL/Typ/nxd1

水路连接器, 防漏Push-Lok款,机器侧

Z8096PL/Typ/nxd1

Prices and shopping cart visible after login.
注册

选择产品规格

a1 b1 l1 Typ n d1 产品
64 95 136 13 6 9 Z8096PL/13/6x9
64 95 136 13 6 13 Z8096PL/13/6x13
64 95 200 13 12 9 Z8096PL/13/12x9
64 95 200 13 12 13 Z8096PL/13/12x13
88 125 240 13 20 9 Z8096PL/13/20x9
88 125 240 13 20 13 Z8096PL/13/20x13

The new HASCO clean break multicoupling system allows the connection of cooling circuits in a single step. Set-up procedures can be carried out quickly and easily without the risk of mixing up the cooling circuits and hoses. The proven HASCO system Z809../..., Z819../... with flat sealing front surfaces reliably prevents the leakage of cooling fluid when decoupling. The modular structure allows individual configurations as well as integration into existing systems.

  • Central connection of cooling lines
  • Easy and reliable locking
  • Rapid set-up times
  • 6, 12 and 20-point systems available
  • No risk of confusion
  • Can be equipped individually