Z1892/d1xh1 | Slide retainer | Sliding system | Demoulding | Z | Product catalogue | HASCO模具标准
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
Z1892/d1xh1

Slide retainer catch, round, with roller bar

Z1892/d1xh1

max. 218 °C

Prices and shopping cart visible after login.
注册

选择产品规格

max.F a1 d2 d1 h1 产品 CAD data
4,5 3,95 M3 16 4,06 Z1892/16x4,06
13,5 3,8 M4 19 12,7 Z1892/19x12,7
36 3,8 M4 22 19,05 Z1892/22x19,05
All products in the category - Slide retainer
Z1892/d1xh1
Z1892/...
Z1893/d1xh1
Z1893/...
Z1895/d1
Z1895/...
Z1896/d1
Z1896/...
Z1897/d1
Z1897/...