Z60/DixL0 | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO模具标准
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
Z60/DixL0

線圈彈簧, with round cross section

Z60/DixL0

~ DIN 2098-1

Prices and shopping cart visible after login.
注册

选择产品规格

e1 Fn Sn Ln Lc Dh De Dd d1 Di L0 产品 CAD data
0,44 10,8 2,2 6,5 5,25 3,4 3 1,6 0,5 2 8,7 Z60/2x8,7
0,55 38,5 3,5 7,5 6,6 3,8 3,26 1,5 0,63 2 11 Z60/2x11
0,78 38,5 5,2 10,3 9,15 3,8 3,26 1,5 0,63 2 15,5 Z60/2x15,5
0,88 28,5 4,7 12,8 10,25 3,8 3,26 1,5 0,63 2 17,5 Z60/2x17,5