Z65/DixL0 | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO模具标准
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
Z65/DixL0

線圈彈簧, with elongated cross section

Z65/DixL0

弹簧钢

Prices and shopping cart visible after login.
注册

选择产品规格

Fn Sn Ln Lc a1 b1 De Di L0 产品 CAD data
196 10 10 9,5 2 1,25 11 7 20
Z65/7x20
147 30 20 18 2 1,25 13 9 50
Z65/9x50
1180 19 35 32 6 3 25 13 54
Z65/13x54
1180 27 50 44 6 3 25 13 77
Z65/13x77
2450 24 45 43 7,5 4 32 17 69
Z65/17x69
2940 22 45 44 8,5 5 38 21 67
Z65/21x67
3430 19 72 59 11 6 50 28 100
Z65/28x100