Z21/d1xl1 | Guide bush | Guide elements | Z | Product catalogue | HASCO模具标准
点击打开/关闭 点击打开/关闭
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
联系方式
预约
社交媒体

总会及时通知您!


 Facebook  Xing  LinkedIn  YouTube
购物篮

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

产品历史

请登录,以便能使用此项功能。

您还没有用户帐户?请现在就注册!

text.skipToContent text.skipToNavigation

Z21/d1xl1

Centering sleeve

Z21/d1xl1

690 + 70 HV30
1.7131

Prices and shopping cart visible after login.
注册

选择产品规格

d3 d2 d1 l1 产品 CAD data
M4 M6 10 9 Z21/10x9
M6 M8 12 10 Z21/12x10
M8 M10 14 11,5 Z21/14x11,5
M10 M12 16 13,5 Z21/16x13,5
M12 M16 20 15,5 Z21/20x15,5
M14 M16 26 17,5 Z21/26x17,5
M16 M20 30 19,5 Z21/30x19,5
M20 M24 36 19,5 Z21/36x19,5
M24 M30 42 19,5 Z21/42x19,5
M30 M36 54 19,5 Z21/54x19,5

The new HASCO Z21/... centering sleeve allows the easy centering of different plates against each another. The positioning above the screw connection saves space and thus offers greater flexibility in mould design. The integrated pull-out thread significantly simplifies dismantling.

  • Special Features Pull-out thread for easy dismantling
  • Space-saving assembly in the build-up screw connection
  • 15° lead-in chamfer for simplified mounting
  • Versatile in use
  • Maximum service temperature 200°C