Z515/d1xd2xsr1 | Pneumatic nozzle | Injection | Z | Product catalogue | HASCO模具标准
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
Z515/d1xd2xsr1

Pneumatic nozzle

Z515/d1xd2xsr1

Prices and shopping cart visible after login.
注册

选择产品规格

h1 d4 d3 d1 d2 sr1 产品
1 - 4,2 100 6 - Z515/100x6
4 24 4,2 100 6 15 Z515/100x6x15
2,5 30 4,2 100 6 40 Z515/100x6x40
4 24 5,6 100 7,5 15 Z515/100x7,5x15
2,5 30 5,6 100 7,5 40 Z515/100x7,5x40
All products in the category - Pneumatic nozzle
Z515/d1xd2xsr1
Z515/...
Pneumatic nozzle
Z516/d1xl1xd2
Z516/...
Nozzle insert