HASCO Software for Engineers | HASCO模具标准
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
HASCO SET – The Standard Engineering Tool for mould making
hasco_set_entwurf3.jpg

With the new HASCO SET – Standard Engineering Tool – HASCO has now come up with a completely new offline software program tailored specifically to the needs of designers in mould making. Because CAD computers used in design are often not connected with the Internet for security reasons, the HASCO SET as an offline version is the optimum solution. Simply install it and make use of the entire product library on the CAD workplace. Regular updates guarantee access to more than 100,000 quality standard mould units, current product data and the very latest information.

The key to success for designers in mould making:

  • Rapid application of quality standard mould units in design
  • Support through the proven mould base assistant
  • Simple design of customised mould structures with the integrated layout editor
  • Interfaces for all conventional CAD systems
  • Direct import and export of models
  • Installation environments can be called up and configured easily with just a few clicks
  • Unique combination of offline and online
  • Upload of the parts lists into the HASCO portal to enable fast ordering

The interface of HASCO SET can be adjusted without a problem to the individual needs of the users. This allows the designers in mould making to concentrate on the important things, which considerably increases efficiency.

hasco_q_download_exe.jpg

Release 1.0,
Stand 09/06/2021

HASCO Download Zip Ordner CADClick
CADClick Interfaces Update 06/2021
Instructions
视频教程

FAQ & Support

Products
CAD data
Functions of parts lists
Contact